background-waves

Series: SP3042

0.35pF 30kV Bidirectional Discrete TVS
Product Status| Activei
info

The SP3042 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard (±30kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present and the low loading capacitance makes it ideal for protecting high speed data lines such as HDMI,USB2.0, USB3.0 and eSATA.

  • ESD protection of ±30kV contact discharge, ±30kV air discharge, (IEC 61000-4-2)
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 2A (tp=8/20μs)
  • Low capacitance of 0.35pF @ VR=0V (TYP)
  • Low leakage current of 100nA at 5.3V (MAX)
  • Space efficient 01005 footprint
  • Lead free and RoHS compliant

SP3042 Parts

FiltersFilters

SP3042 Applications

Highlights Section

  • USB 3.0/USB 2.0/MHL
  • MIPI Camera and Display
  • HDMI 2.0, DisplayPort 1.3, eSATA
  • IoT Modules
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders
  • Security Modules

Series: SP3042 Resources